Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Identify and track cell boxes

BIS U industrial RFID system

The identification of individual cell containers by reading RFID labels is already state of the art. These labels are also used to transport cells from assembly to finishing. By storing the required ID and quality data locally and tracking the pre-processes, the information can be assigned to all process steps. Our broad product portfolio with many different dimensions and designs offers you countless application possibilities.

Features

  • For dynamic processes with large reading ranges
  • Unique, unchangeable identification numbers (TID) and individually programmable EPCs (Electronic Product Code)
  • Worldwide standards ISO 18000-6C or EPC Gen2 Class1
  • Freely writable user memory area up to 112 bytes
  • Some data carrier variants with additional password protection
  • Mounting options: Gluing or screwing
  • Variants for direct mounting on metal available
  • Special temperature resistant tags up to 220 °C available

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue