Light bands and light grids
Comparison list
Discontinued
|
Recommended successor product
|
|
BLA0003BLA 50A-002-S44.209,93 SGD |
BLA000CBLA 50D-002-S44.241,72 SGD |
|
Series | A | D |
---|---|---|
Dimension | 100 x 27 x 93 mm | - |
Interface | IO-Link 1.1 | IO-Link 1.1 |
Principle of operation | Light array | Light array |
Special optical feature | CCD technology | CCD technology |
Beam characteristic | Collimated light strip, width 54 mm | Collimated light strip, width 54 mm |
Light type | Laser red light | Laser red light |
Range | 0...2 m | 0...2 m |
Connection 1 | M12x1-Male, 4-pin | M12x1-Male, 4-pin, A-coded |
Connection 2 | M12x1-Female, 4-pin | M12x1-Female, 4-pin, A-coded |
Connection 3 | M12x1-Male, 4-pin | M12x1-Male, 4-pin, A-coded |
Housing material | Aluminium, Anodized | Aluminium, Anodized |
Operating voltage Ub | 18...30 VDC | 18...30 VDC |
Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |