Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE00NY

Strip lights

Typecode:

BAE LX-VS-LR200-S26

Loading...
Connection
Connector, M5x0.5-Male, 4-pin, 0.3 m
Version
Strip light
Dimension
13 x 18 x 200 mm
Rated operating voltage Ue DC
24 V
Current draw max.
290 mA, 710 mA (Boost mode)
Operating mode
Normal (continuous operation)
Boost (continuous operation with cooling)
Digital inputs
Trigger
Material
Aluminium anodized, black
Glass
Illumination area
195 x 10 mm
Light type
LED, red light
Wave length
617 nm
Illuminence (0.1 m)
7150 Lux 15100 Lux (Boost mode)
Beam angle
115 ° x 35 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

Single-Ended Cordsets

Power supplies for the control cabinet

Y-Splitters

Double-Ended Cordsets

T-Splitters

Brackets for vision sensors, SmartCameras and lights

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000