BAE00ZK
Amplifiers for capacitive sensor heads
Typecode:
BAE SA-CS-025-PS-BP00,1-GS49
4.928,98 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Dimension
- 10.5 x 45 x 75.5 mm
- Connection
- Cable with connector, M8x1, 0.1 m, PUR
- Switching output
- PNP normally open (NO)
- Switching frequency
- 100 Hz
- Housing material
- PBT
- Ambient temperature
- -10...70 °C
- Operating voltage Ub
- 12...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP40
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC003015
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926