BAE0112
Power supplies for the control cabinet
Typecode:
BAE PS-XA-1W-24-050-017
5.054,40 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Dimension
- 40 x 123.6 x 117.6 mm
- Version
- DIN rail
- Mounting part
- DIN rail mount
- Housing material
- Metal
- Connection
- Terminal, 0.25...4 mm²
- Input voltage
- 100…240 V AC, 1-phase
- Rated output voltage DC
- 24 V
- Rated output current
- 5 A
- IP rating
- IP20
- Approval/Conformity
-
CE
cURus
cULus
WEEE - Ambient temperature
- -20...70 °C
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004