BIC007T
Inductive couplers for signal transmission
Typecode:
BIC 1I22-P2A02-M18MN2-EPX07-050
20.826,00 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Function
- Signal transmission
- Signal type
- unidirectional
- Digital outputs
- 4x PNP
- Transmission distance
- 1...3 mm
- Component
- Base
- Connection
- Cable, 5 m, PUR
- Rated operating voltage Ue
- 24 VDC
- Housing material
- Nickel-plated brass, coated
- Dimension
- Ø 18 x 94 mm
- Ambient temperature
- 0...50 °C
- IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019