449,75 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Product group
- LF (125 kHz)
- Dimension
- Ø 20 x 1.6 mm
- Communication
- Read/Write
- UID serial number, read-only
- 4 Byte
- User data, read/write
- 192 Byte
- Memory type
- EEPROM
- Antenna type
- round
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Storage temperature
- -40...95 °C
- Ambient temperature
- -25...85 °C
- Housing material
- Epoxy-resin/fiberglass, GF
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710