11.484,72 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Dimension
- 10 x 25 x 35 mm
- Connection
- Cable, 5 m, PUR
- Housing material
- PBT
- Interface
- Digital A/B (HTL)
- Resolution
- 500 µm
- Read distance
- 0.01...6.5 mm
- Non-linearity max.
- ±400 µm (z=1…5 mm, y=±2 mm)
- Reference signal
- without reference signal
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -20...80 °C
- IP rating
- IP67
- Procedure direction
- Lengthwise to tape
- Approval/Conformity
-
cURus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945