32.240,52 THB
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 4
- SIL (IEC 61508)
- 3
- Response time max.
- 20 ms
- Approval/Conformity
-
CE
UKCA
Safety
cULus
WEEE - Number of safe inputs
- 12
- Number of safe outputs
- 2
- Current sum US, sensor
- 4.8 A
- Current sum UA, actuator
- 8 A
- Digital inputs
- 14x PNP, Type 3
- Digital outputs
-
2x PP/PM
2x PNP - Interface
- PROFIsafe over IO-Link 1.1
- Connection slots
-
2x M12x1-Female, 8-pin, A-coded
6x M12x1-Female, 5-pin, A-coded - Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
- Housing material
- Zinc, Die casting, nickel-plated
-
Datasheet
-
Disposal
BNI Safety Over IO-Link ProfiSafe Hardware Setup TIA
BNI Safety Over IO-Link ProfiSafe Hardware Setup TIA
BNI Safety over IO-Link Hub Diagnostic in Bosch IndraWorks
- ECLASS 10.1
- 27-24-26-04
- ECLASS 11.0
- 27-24-26-04
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-04
- ECLASS 6.2
- 27-24-26-04
- ECLASS 8.1
- 27-24-26-04
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-04
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306