For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Ambient temperature
- -10...50 °C
- Focal length
- 25 mm
- Aperture
- 2.8
- Minimum object distance (MOD)
- 200 mm
- Angle of view, horizontal
- 20.0 °
- Angle of view, vertical
- 15.0 °
- Max. Sensor size
- 2/3"
- Image resolution
- 5 MP
- Mounting part
- Threads
- Lens mount
- C-Mount
- Dimension
- Ø 32 x 25 mm
- Weight
- 55 g
- Additional text
- Angle of view refers to a sensor size of 2/3"