- Version
- Cube corner 2 mm
- Use
- for photoelectric retroreflective sensors
- Style
- Cylinder
- Dimension
- Ø 21 x 5.2 mm
- Sensing surface
- 2.4 cm²
- Ambient temperature
- -20...100 °C
- Material sensing surface
- HOT
- Light type
- non-polarized light, also for polarized light
- Mounting part
- Glue
- ECLASS 10.1
- 27-27-36-01
- ECLASS 11.0
- 27-27-36-01
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-03
- ECLASS 6.2
- 27-27-92-03
- ECLASS 8.1
- 27-27-92-03
- ECLASS 9.0
- 27-27-36-01
- ECLASS 9.1
- 27-27-36-01
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 39121551
- UNSPSC 7.0901
- 39121551