BIS00EK
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-400-007-002-00-S115
- Product group
- HF (13.56 MHz)
- Dimension
- Ø 30 x 109.5 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 14443
DIN ISO 15693 - Connection
- Connector, M12x1-Male, 8-pin
- Housing material
- Brass, Nickel-plated brass nuts, nickel-plated
- Interface
- RS232
- Operating voltage Ub
- 19.2...26.4 VDC
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710