- Series
- R002
- Dimension
- 2.4 x 1.5 x 7 mm
- Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED infrared
- Light spot size
- Ø 30 mm
- Range
- 0 m...800 mm
- Connection
- Cable with connector, M8x1-Female, 3-pin, 1 m, PFA
- Housing material
-
LCP, Natural
Epoxy-resin/fiberglass - Material sensing surface
- Epoxy
- Mounting part
-
Clamps
Glue - Smallest part typ.
- 0.1 mm
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528