BCC0LPU
Single-ended cordsets
Typecode:
BCC M418-0000-1A-133-PS0825-050
- Connection
- M12x1-Female, straight, 8-pin, A-coded
- Cable
- PUR Shielded black, 5 m, Drag chain compatible
- Number of conductors
- 8
- Conductor cross-section
- 0.25 mm²
- Cable temperature, fixed routing
- -40...90 °C
- Cable temperature, flexible routing
- -5...90 °C
- Operating voltage Ub
- 36 VDC / 30 VAC
- Rated current (40 °C)
- 2.0 A
- IP rating
- IP68
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604