Products
Industries & Solutions
Company
Service & Support

3D Vision

Easy and flexible to use

Knowledge of the third dimension makes all the difference in industry for a wide variety of applications. In robotics, for example, machine production and manufacturing assistants can interpret their environment spatially using three-dimensional image processing and thus move in space in the first place. In logistics, processes such as pick & place, package inspection, de/palletizing and the loading and unloading of trucks can be automated.

Depending on your application, you can choose from different types of 3D Machine Vision components at Balluff.


For every application the right 3D Vision product:
3D stereo camera, 3D vision sensor and smart 3D camera in comparison.

3D Vision Sensors and Industrial Stereo Cameras
Vision sensors are machine vision components that are optimized for a specific task. To do this, the sensor captures images and evaluates them directly in the device using specific algorithms. The reaction to the result is also triggered by the sensor. The advantage of a vision sensor is its ease of installation and setup.

An even more flexible solution than the 3D Vision Sensor is the 3D stereo camera, because it can be used for more than one specific task after being programmed for it. For image processing, it is connected to a computer that has the appropriate software. This makes the application a bit more complex compared to a sensor, but it can be optimally adapted to specific applications.

Which of the solutions is more suitable ultimately always depends on the specific application and the needs of the user.

Smart 3D cameras
Thanks to our smart 3D cameras, you are spared the decision between a 3D vision sensor and a 3D stereo camera: They have an integrated processor and can also be used as a 3D stereo sensor with optional on-board software modules, so that the connection to an external computer is not necessary.
For specific applications, the 3D camera can also be connected directly to a PV, thanks to the integrated GigE Vision interface. This allows camera data to be processed flexibly and custom 3D applications to be created, making the cameras suitable for numerous applications.



Software modules for specific applications

In addition to our flexible 3D cameras, we also offer software modules to optimize the use of the cameras for specific application scenarios.

Equipped with a comprehensive software package, the smart 3D camera family offers the possibility of onboard data processing. With optional modules, the included tools can be further expanded, e.g. for object recognition, indoor navigation and reach planning. Our experts will be happy to advise you on the selection of the appropriate software module. Alternatively, the GigE Vision interface can be used for customer-specific software applications.

ItemPick

The module for robotic pick-and-drop applications that use suction pads.

BoxPick

The module for robotic de/palletizing or sorting of packages.

TagDetect

The module for fast detection of QR codes and AprilTags

SLAM

The module that allows the 3D camera to create a map of the environment and estimate the actual location at the same time

CADMatch

The module for reliable robotic detection, localization and gripping of objects in sorted load carriers

SilhouetteMatch

The module for detecting the position as well as orientation of comparatively flat objects on planar surfaces


Discover our 3D cameras

Whether high-resolution, for harsh environments or with application-specific, already integrated software modules: Our 3D portfolio offers the right answer to every requirement - and an impressively high degree of flexibility in application.


Do you have any questions? We are happy to help!

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue