Products
Industries & Solutions
Company
Service & Support

Additional sensor protection when the system is stopped

Additional sensor protection when the system is stopped

Protective enclosures for photoelectric sensors directly on the casting line are a sensible addition. The advantage: the sensors used do not have to withstand elevated temperature demands and are also able to handle temperature spikes should the system go down. This is because you can equip the protective housing with water cooling. Also, optional is a blower for preventing the buildup of dirt and contaminants.

The features

  • Rugged, compact IP69K housing
  • Optional with ATEX approval (Zone 22)
  • Simple and quick to install
  • Protective tubing for sensor cable available

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue