Products
Industries & Solutions
Company
Service & Support

Apple Picking Platform: Monitoring the Platform Position

Apple Picking Platform: Monitoring the Platform Position

How can you ensure a level horizontal position of the apple picking platform? By using two inclination sensors. Install one inclinometer in the floor of the vehicle to allow the vehicle inclination to be reliably measured and the platform angle corrected. You install the second sensor beneath the platform so its actual tilt angle can be reported. In this way you guarantee precise position control and safety of the workers.

The features

  • CE, cULus, WEEE certification
  • Wide temperature range (–25...85 °C)

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue