Products
Industries & Solutions
Company
Service & Support

Assuring the correct electrode position

Assuring the correct electrode position

Increase process quality through reliable position detection. Our BES inductive sensors stand out especially in the harsh surroundings of the steel industry. Weld field immune and insensitive to magnetic fields, they are extremely reliable in ensuring the correct electrode position at the arc furnace.

The features

  • Contact-free and therefore wear-free
  • Available in Ø 3 mm to 80 × 80 mm square dimensions

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue