Products
Industries & Solutions
Company
Service & Support

Automated Guided Vehicles (AGV): Monitoring Driverless Transport Systems

Automated Guided Vehicles (AGV): Monitoring Driverless Transport Systems

RFID from Balluff expertly aids in monitoring AGVs. Our RFID systems ensure, for example, that the AGV drives into the correct box for picking up or delivering the correct load. All the information is transferred to the AGV from the data carriers. And read out by the read/write head is installed in the box. This assists in the trouble-free flow of materials.

The features

  • Read and write information between the AGV and storage box
  • Fast startup at the press of a button using auto-set-up
  • Function and status LEDs visible from any direction

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue