Products
Industries & Solutions
Company
Service & Support

Avoid faults in manufacturing

Vision Sensor

Avoid faults in manufacturing

The vision sensor from Balluff enables the early detection of production errors in the manufacturing process and takes over the quality control of objects. This also makes it the ideal solution for positioning tasks in white goods assembly. Particularly in stove assembly, it checks the orientation of the hob before it is finally assembled. To do this, it checks its optical characteristics as soon as it arrives at the assembly station - and can prevent incorrect assembly.

Features

  • Easily adjustable via common web browsers
  • Flexible use via any test plan creation
  • Secure, application-oriented result management
  • Multiple uses thanks to a wide range of interfaces
  • Additional sensors can be integrated via IO-Link interface

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue