Products
Industries & Solutions
Company
Service & Support

Bundle signals in automation and robotics

BNI network blocks

Bundle signals in automation and robotics

For robot-based automation tasks, we enable you to use a simple and economical network topology: IO-Link sensor hubs collect the sensor signals in the gripper and pass them on to the controller. If you connect the hubs to a single 16-way IO-Link network module, it can bundle and forward the signals from up to 272 sensors. This reduces the amount of wiring required, cuts weight and lowers your costs.

Features

  • Simple installation with three-core standard cables
  • Centralized parameterization of the IO-Link devices via the controller
  • Continuous diagnostics
  • Significant savings in time and money
  • High system availability

Downloads

  • Industry brochure electronics industry
  • Industry brochure white goods – household appliances
  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue