Products
Industries & Solutions
Company
Service & Support

Check assembly result

BVS industrial cameras

Check assembly result

Balluff industrial cameras permit the best results in quality assurance. In the electronics production area, for example, it is possible to check whether all the components of a device have been correctly mounted. You can also read bar and data matrix codes with which each part can be identified. Furthermore, the cameras are easy to integrate into conveyor systems where they enable 100 % inline control of parts and assemblies.

Features

  • Enables fast and reliable inspection of parts and assemblies
  • User-friendly user interface
  • Standardized data interfaces

Related topics

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue