Products
Industries & Solutions
Company
Service & Support

Check for wafer presence on end-effectors

Check for wafer presence on end-effectors

Use our outgassing-optimized optical diffuse sensors to check the presence of the wafer on the end effector with absolute reliability, so that you no longer need to fear crashes. Our diffuse sensors can be perfectly integrated into the end effector, even if it is extremely thin. Because their installation height is just 1.7 mm.

The features

  • Extremely flat, perfect for the end effector
  • Outgassing optimized for the cleanroom!
  • Simple remote adjustment

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue