Products
Industries & Solutions
Company
Service & Support

Check presence of printed circuit boards in the magazine

BUS ultrasonic sensors

Check presence of printed circuit boards in the magazine

Our ultrasonic sensors reliably detect the circuit boards in the buffer magazine. Here, they cannot be influenced by objects above the boards or on different-colored surfaces or mirror electronic components. This allows you to ensure that adequate boards are always available in the magazine and prevent unscheduled shutdowns. Alternatively, this task can also be solved using our photoelectric sensors.

Features

  • Absolutely reliable, even in case of external influences such as mirroring components
  • Fast assembly, flexible use

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue