Products
Industries & Solutions
Company
Service & Support

Checking end position on pneumatic cylinders

Checking end position on pneumatic cylinders

Bring on the heat, dust and aggressive media – in the harsh conditions of the foundry our magnetic field sensors check whether the robot is correctly gripping the workpiece. They do this by detecting the piston position of the pneumatic cylinder. Our small, light IO-Link sensor hubs are especially economical for passing the many sensor signals from the gripper to the controller. The sensor hubs only require unshielded 3-conductor standard or temperature rated PTFE cables.

The features

  • Extremely compact form factors for versatile utilization
  • Very precise, reliable switching behavior
  • Cost-effective with IO-Link: connect instead of running cable
  • Fast sensor replacement and rapid startup for the highest machine up-time

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue