Products
Industries & Solutions
Company
Service & Support

Checking for carrier presence

Checking for carrier presence

To detect the presence of a carrier on a load port, our space-saving through-beam and diffuse sensors are ideal. Their especially flat construction allows them to be ideally integrated. The minimal installation surface on the load port which is often no larger than the transport box, can then be simply maintained. This ensures that the machine only opens when a carrier has docked.

The features

  • Very flat construction
  • Space-saving
  • Individual focus

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue