Products
Industries & Solutions
Company
Service & Support

Checking wafer presence

Checking wafer presence

Our photoelectric sensors with separate electronics use special optics with a small light spot to detect the presence of a wafer or carrier through a viewing aperture. Simply thread the vacuum compatible diffuse sensor with stainless steel housing into your process chamber. The chamber is then sealed and no cable feedthrough is needed.

The features

  • Micro-optics with small light spot
  • Rugged stainless steel housing with sealing function
  • for vacuum applications up to 1 × 10–9 mbar

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue