Products
Industries & Solutions
Company
Service & Support

Communicating with the CNC controller

Communicating with the CNC controller

Before or when the tool is introduced into the spindle, the RFID chip reads out the actual tool parameters. Alternately the data can be read in when tools are placed in the tool store chain or magazine. In both cases the CNC controller gets all the current tool data in real time.

The features

  • Optimal tool utilization because it is reworked at the right time
  • Reduced storage levels
  • Lowers costs

Related topics

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue