Products
Industries & Solutions
Company
Service & Support

Contact-free detection of fill levels in microplates

Contact-free detection of  fill levels in microplates

Ultrasonic sensors allow you to detect fill levels even when the color of the sample liquid changes – contact-free and extremely precisely. This is because the focusing of the ultrasonic waves ensures that they function even at short distances. And fog, dirt or dust in the environment are no problem for ultrasound.

The features

  • High precision due to high resolution and small blind zones
  • No contamination, since they operate completely contact-free
  • Especially suitable for narrow containers

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue