Products
Industries & Solutions
Company
Service & Support

Contactless transmittion of power and data on interchangeable grippers

Contactless transmittion of power and data on interchangeable grippers

Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents. Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

The features

  • Maintenance-free transmission without mechanical wear or cable breaks
  • Simplest installation via plug-and-play
  • Short setup times thanks to automated gripper changing
  • Increase in function queries, even in previously inaccessible places
  • Simple network connection with IO-Link

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue