Products
Industries & Solutions
Company
Service & Support

Continual detection of the AMHS position

Continual detection of the AMHS position

When continuous position detection of the transport vehicles is called for, our magnetic encoder systems keep you on the safe side. These can be individually configured for your measuring range. They are highly precise, so that your carriers are transferred to the load ports smoothly and accurately.

The features

  • Non-contacting measuring principle, i.e. wear-free
  • Extremely reliable and highly precise
  • Versatile: Magnetic tape can be trimmed up to 48 m

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue