Products
Industries & Solutions
Company
Service & Support

Continuously monitor the level without contact

Continuously monitor the level without contact

Do you need to know at all times what the liquid level is? No problem with our self-adhesive capacitive sensor heads with amplifier: Levels can be continuously monitored, so that you can detect a minimum or maximum value violation as well as levels over the entire range with just one sensor. Hugely practical: You can trim the flexible sensor head to the required shape and size and simply stick it on the container wall.

The features

  • Handle both continuous measurement and min. and max. level detection
  • Integrated adhesive surface
  • Generous detection range from 108 up to 850 mm

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue