Products
Industries & Solutions
Company
Service & Support

Control the process

Control the process

With our photoelectric distance sensors you monitor the liner sag to ensure correct material feed speed. By monitoring the process of tire building you are able to intervene in timely fashion when problems arise. The time-of-flight technology of these sensors ensures stable and precise measurements regardless of the surface composition. Another advantage: the compact IP67 housing means the sensors can be easily integrated even in tight spaces.

Features

  • Stable measurements with high accuracy regardless of the material surface
  • Foreground and background suppression
  • Scalable measuring range
  • Simple, intuitive operation with set-up buttons and display

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue