Products
Industries & Solutions
Company
Service & Support

Controlling hydraulic presses

Controlling hydraulic presses

Hydraulic presses (long strokes, low stroke counts) achieve their rated force over the entire stroke travel. Magnetostrictive linear position sensors handle position monitoring. The magnetic position marker is attached to the slide or ram, and the rod with the measuring element is fixed to a location on the press along the axis. These systems with high measurement value precision and update rate are insensitive to mechanical shock, so you can still operate the machine optimally.

The features

  • High machine availability, since the sensors are insensitive to shock and vibration
  • For long strokes and low stroke counts
  • Wear-free: high durability and long service life

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue