Products
Industries & Solutions
Company
Service & Support

Controlling positioning of linear drives

Controlling positioning  of linear drives

Freely selectable target positions increase the flexibility of linear drives with integrated displacement measurement. The highly compact magnetic encoder is all that is needed to upgrade positioning drives including the position-controlled axis. And it is remarkably economical, since the system is easy to retrofit. In addition you can continuously evaluate the signal quality and system status or conveniently read it from the built-in LED. This assists installation, startup, normal operation as well as setup, when, for example, the machine needs to be changed over.

The features

  • Extremely accurate, even at very low speeds
  • Non-contact and maintenance-free
  • Absolute interfaces: SSi and BiSS C

Related topics

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue