Products
Industries & Solutions
Company
Service & Support

Correct roll position at the winder and unwinder

Correct roll position at the winder and unwinder

Are you looking for a solution for optimal winding? Then our BTL magnetostrictive linear position sensors are the right choice. They are used wherever high reliability and accuracy are required, and also guarantee the highest precision when winding coils during cold rolling. For example by guiding the pressure roller as a function of the roll diameter.

The features

  • Contact-free and therefore wear-free
  • IP67 protection against contamination

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue