Products
Industries & Solutions
Company
Service & Support

Coupling treatment chair modules

Coupling treatment chair modules

With several inductive sensors and a signal coding, you can implement simple and inexpensive coupling systems. For this purpose, at least two sensors must be mounted next to each other at the coupling positions, whose redundancy ensures correct coupling. In addition, some identification tasks can be performed by sensors. Thus, if sensor 1 switches, part A is used. Sensor 2 signals the use of part B. If both sensors are active, part C is used.

The features

  • Economical and simple solution
  • Contactless detection of the proximity
  • Reliable signals about positions and end positions

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue