Products
Industries & Solutions
Company
Service & Support

Cylinder feedback for compact drives

Cylinder feedback for compact drives

Very small sensors are needed in compact cylinders. The BTL K compact magnetostrictive linear position sensor meets this requirement ideally. Its short housing of just 34 mm in length saves valuable space in and around the cylinder. The stainless steel housing with plug-in flange and rugged hex screw fastening means you will not need an additional protective housing.

Features

  • Easy characteristic curve setting
  • IP67/68, shock and vibration proof
  • Optional pressure-rated housing, suitable for offshore
  • With analog signals, digital interfaces, fieldbuses or Ethernet

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue