Products
Industries & Solutions
Company
Service & Support

Detect carbon fiber reinforced blanks in grippers

Detect carbon fiber reinforced blanks in grippers

When the trimmed carbon fibers are inserted during the preform process, our ultrasonic sensors check whether the gripper is correctly holding the mat. By doing so they ensure that the carbon fiber blanks are correctly formed. Dust and dirt which could affect photoelectric sensors have no impact on ultrasonic sensors. And in contrast to capacitive sensors, these rugged jacks-of-all- trades simply ignore any electrostatic discharge that might arise.

The features

  • Generous detection range (25 mm up to 6 m), even for greater object distances
  • Extreme precision with high resolution and no blind zones
  • Insensitive to environmental effects such as dirt or dust
  • Rugged, precise measuring principle, unaffected by color or surface composition

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue