Products
Industries & Solutions
Company
Service & Support

Detect position in mobile hydraulics

Detect position in mobile hydraulics

Sensors can be used to significantly extend the service life of mobile machinery. You can also use sensors to increase their safety. The BTL AR position sensor reliably detects the piston position on mobile hydraulic cylinders. The compact form factor of the sensor makes it ideal for use in narrow spherical bearings and swivel eye cylinders as well as in larger diameter cylinders.

Features

  • EMC approvals enable interference-free use
  • E1 certified for mobile applications
  • Small housing for perfect integration
  • With clever click-plug system for simple installation

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue