Products
Industries & Solutions
Company
Service & Support

Detect Positions in Non-Magnetic Block Cylinders

Detect Positions in Non-Magnetic Block Cylinders

Varying piston positions can be reliably detected from the outside on block cylinders made of non-magnetic materials such as aluminum or stainless steel because our magnetic field sensors detect both end positions and intermediate positions. Thanks to IO-Link you can even define up to eight switching points. These universal sensors detect the permanent magnet ring attached to the piston through the cylinder wall.

Features

  • Detect end and intermediate positions – universal application
  • IO-Link versions – up to eight switchpoints can be programmed
  • Highly compact – can be installed in C- or T-slots
  • Single connector versions in M8 or M12 for two sensors – easily double the sensors on a multi-interface block or sensor distributor

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue