Products
Industries & Solutions
Company
Service & Support

Detect sheet metal in harsh environments

BES inductive sensors

Detect sheet metal in harsh environments

Our all-metal inductive sensors are specially designed for use in extreme environmental conditions: The housing and sensor front are made of stainless steel, and the robust active surface withstands shocks and mechanical loads. Thus, even in the harsh environment of the press shop, the sensors reliably detect whether a blank is being placed on the conveyor belt – and thanks to their extreme resistance, they also help you to reduce maintenance costs and increase plant availability.

Features

  • Extremely robust
  • High sensing distance
  • Factor 1 sensors and selective sensors (ferrous/non-ferrous)
  • Various designs and sizes

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue