Products
Industries & Solutions
Company
Service & Support

Detecting objects on conveyor belts

Detecting objects on conveyor belts

For those who want to control and monitor conveyor systems, photo­electric sensors are the best choice. Our solutions, which are available in many light types, can be used flexibly even in confined installation situations. They detect objects with a wide variety of surfaces over a wide range.

The features

  • Precise switching behavior due to small bright light spot
  • IO-Link variants with extensive parameterization options
  • BOS R01E – robust stainless steel housing and high protection class IP69K
  • BOS Q08M – extremely compact for installation in confined spaces

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue