Products
Industries & Solutions
Company
Service & Support

Detecting piston position in clamping cylinders

Detecting piston position in clamping cylinders

To monitor the clamping position of the hydraulic piston on swing clamps, use our high-pressure rated inductive sensors. Their inductive measuring principle reliably detects the position in block cylinders. Thanks to the large number of different versions of these rugged sensors, special applications are also easy to solve.

The features

  • Pressure-rated up to 500 bar
  • Media-resistant housing for ruggedness
  • Versatile application thanks to housing diameter and thread size options

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue