Products
Industries & Solutions
Company
Service & Support

Directly monitor leakage

Directly monitor leakage

Our super-compact capacitive sensors ensure that even the slightest leak amount is reliably detected. Using the provided holder simply attach the sensor at a 2 mm distance on the base of a tool and then just set it. In the worst case, if for example aggressive chemicals such as liquid acids escape, appropriate measures can be immediately taken.

The features

  • Mounting holder supplied
  • Detect even the smallest amounts
  • Reliable detection of various chemicals

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue