Products
Industries & Solutions
Company
Service & Support

Displaying operating status

Displaying operating status

To reliably monitor the status of machines and systems, Balluff offers you SmartLight LED stack lights with IO-Link interface, which you can use to conveniently visualize the desired information. You can display important or critical machine conditions and use a color scale to simply read off tendencies and trends for physical variables. The SmartLight offers you three different modes which you can change on-the-fly.

Changing colors is also possible without any mechanical modifications.

The features

  • Versatile: various modes such as segment or stack light, level indication or bar graph, run light, and flexible mode can be configured
  • Application-flexible: multi-color, bright LEDs with a broad color spectrum – individually definable
  • Highly flexible: can be changed on-the-fly – no mechanical reconfiguration necessary
  • IIoT-ready – IO-Link makes them simple to install

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue