Products
Industries & Solutions
Company
Service & Support

Efficiently track press tools

Efficiently track press tools

In modern press plants RFID systems ensure automated acquisition of part-specific product, production and quality information even in dynamic applications. They communicate with- out contact and without line of sight. The Balluff UHF system can be configured for any application. There is cumbersome manual setting of the parameters, because with the Auto- Set-up button on the reader you put the system in service in just moments.

The features

  • 1 m typical read range integrated
  • Power Scan function
  • Function and status LEDs visible from any direction
  • Reliable, fast startup thanks to reduced manual entry

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue