Products
Industries & Solutions
Company
Service & Support

Electronic End Position Damping

Electronic End Position Damping

High pressure-rated inductive distance sensors from Balluff detect those last millimeters before the end stop with high precision. Their analog 0 to 10 V signal is ideal for electronic end position damping. These sensors are easy to integrate for reliable monitoring of the valve position. The conical actuation element expands the measure range, making them flexible when it comes to installation.

Features

  • Analog signal 0…10 V
  • Easy to integrate
  • Pressure-rated up to 500 bar

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue