Products
Industries & Solutions
Company
Service & Support

Ensure controlled movements

Ensure controlled movements

Our magnetic field sensors reliably detect the end positions of the piston in pneumatic cylinders to ensure proper motion of the tire building machine. These sensors check the piston position without contact and wear-free. This makes them especially durable. In addition, you can install the magnetic field sensors directly in the cylinder slot. This ensures stable holding and makes them ideal for flush mounting in space-critical applications.

Features

  • Wide temperature range: –25…85 °C
  • IP67 protection
  • Easy to integrate with their short form factors

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue