Products
Industries & Solutions
Company
Service & Support

Fast sensor replacement without leaks

Fast sensor replacement without leaks

The Balluff Rapid Replacement Module allows you to quickly and easily replace BTL magnetostrictive linear position sensors in hydraulic cylinders. Since the complete sensor unit is replaced together with the integral waveguide, the hydraulic circuit remains closed. This minimizes the risk of leaks and prevents dirt from entering the hydraulic system.

The features

  • Dimensions are identical to those of the standard rod position measurement system
  • For analog, SSI and DP/IP interfaces

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue